calcPageSize())"
/>
OF CONTACT C4 FIX MANUAL
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
OF CONTACT C4 FIX MANUAL
Description
It is a single standard auxiliary contact that provides OF remote information of the circuit breaker status. The OF contact (open/closed) indicates the position of the circuit breaker main contacts. There is one auxiliary contact model for OF, SD or SDE information, depending on where it is fitted in the device. This auxiliary is a common point changeover type contact with 1 normally open contact and 1 normally closed contact. The rated current is 6A and the minimum load is 100mA at 24 VDC. Utilization categories are AC12/AC13/DC12/DC14. Compact NS 630b to 3200 can be equipped with 3 OF auxiliary contacts. It complies with IEC 60947-5-1 standard.
Product Details
| Product Name | OF CONTACT C4 FIX MANUAL |
|---|---|
| Range Name | ComPacT NS |
| Tax Class | GST-18 |