calcPageSize())"
/>
Multifunction Timer Relay - 12..240 V AC/DC - 2 C/O
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Multifunction Timer Relay - 12..240 V AC/DC - 2 C/O
Description
This Harmony RE22 modular multi function timer can be set between 0.1 seconds and 100 hours. It provides multi functions and it is mountable on DIN rail. This modular multi function timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers. It has one of market slimmest form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 2-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. Selectable timing range offers a one stop solution for your power management system. multi function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC.
Product Details
| Product Name | Multifunction Timer Relay - 12..240 V AC/DC - 2 C/O |
|---|---|
| Range Name | Harmony Timer Relays |
| Tax Class | GST-18 |
| Current Rating | 8A |