calcPageSize())"
/>
calcActive())">
MPP-H Duty Can 15.5 kvar 480V 3Ph 50Hz
MEHVCHDY155A48
₹ 9,671.00
₹ 5,028.92
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
MEHVCHDY155A48
MPP-H Duty Can 15.5 kvar 480V 3Ph 50Hz
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
MPP-H Duty Can 15.5 kvar 480V 3Ph 50Hz
₹ 9,671.00
₹ 5,028.92
Description
MPP - heavy duty capacitor 3PH 15.5kVar 480V 50 Hz
Product Details
| Product Name | MPP-H Duty Can 15.5 kvar 480V 3Ph 50Hz |
|---|---|
| Range Name | EasyLogic |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account