calcPageSize())"
/>
calcActive())">
MPP-H Duty Box 20 kvar 440V 3Ph 50Hz
MEHVBHDY200A44
₹ 15,095.00
₹ 7,924.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
MEHVBHDY200A44
MPP-H Duty Box 20 kvar 440V 3Ph 50Hz
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
MPP-H Duty Box 20 kvar 440V 3Ph 50Hz
₹ 15,095.00
₹ 7,924.88
Description
Varplus Box Heavy Duty MPP-HDuty - 3-phase delta connection - 26.2 kVAr - 440 V
Product Details
| Product Name | MPP-H Duty Box 20 kvar 440V 3Ph 50Hz |
|---|---|
| Range Name | Basic capacitors |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account