MPP-GH Duty can 25 kvar 440V 3Ph 50 Hz
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
MPP-GH Duty can 25 kvar 440V 3Ph 50 Hz
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | MPP-GH Duty can 25 kvar 440V 3Ph 50 Hz |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | POWERLOGIC |
| Product or component type | GAS HEAVY DUTY CAPACITOR |
| Device application | PFC EQUIPMENT ASSEMBLY |
| Reactive power rating | 25 KVAR |
| Rated voltage | 440 V |
| [In] rated current | 32.8 A |
| Network frequency | 50 HZ |
| Capacitance tolerance | - 5 % TO 10 % |
| [Imp] maximum permanent current | 1.8 X IS |
| Inrush current | UP TO 250 X IN |
| Service life in hours | 130000 H |
| Impregnation material | BIO-DEGRADABLE DRY RESININERT GAS IMPREGNATED |
| Operating altitude | 4000 M |
| Safety function | PRESSURE SENSITIVE DISCONNECTOR FOR EVERY PHASEDISCHARGE DEVICESELF HEALING |
| fixing mode | THREADED M12 STUD AT BOTTOM |
| Diameter | 116 MM |
| Height | 242 MM |
| Net weight | 2.5 KG |
| Standards | IS 13341-1992IS 13340-1993IEC 60831-1/2 |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 19.2 CM |
| Package 1 Width | 19.4 CM |
| Package 1 Length | 31.6 CM |
| Package 1 Weight | 2.88 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 61 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 42.69577864854098 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 5.017041964767192 |
| Carbon footprint of the distribution phase [A4] | 5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04382411215051593 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.935302109138725 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 7.878969395299944 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 8 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | MPP-GH Duty can 25 kvar 440V 3Ph 50 Hz |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range of product | POWERLOGIC |
| Product or component type | GAS HEAVY DUTY CAPACITOR |
| Device application | PFC EQUIPMENT ASSEMBLY |
| Reactive power rating | 25 KVAR |
| Rated voltage | 440 V |
| [In] rated current | 32.8 A |
| Network frequency | 50 HZ |
| Capacitance tolerance | - 5 % TO 10 % |
| [Imp] maximum permanent current | 1.8 X IS |
| Inrush current | UP TO 250 X IN |
| Service life in hours | 130000 H |
| Impregnation material | BIO-DEGRADABLE DRY RESININERT GAS IMPREGNATED |
| Operating altitude | 4000 M |
| Safety function | PRESSURE SENSITIVE DISCONNECTOR FOR EVERY PHASEDISCHARGE DEVICESELF HEALING |
| fixing mode | THREADED M12 STUD AT BOTTOM |
| Diameter | 116 MM |
| Height | 242 MM |
| Net weight | 2.5 KG |
| Standards | IS 13341-1992IS 13340-1993IEC 60831-1/2 |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 19.2 CM |
| Package 1 Width | 19.4 CM |
| Package 1 Length | 31.6 CM |
| Package 1 Weight | 2.88 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 61 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 42.69577864854098 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 5.017041964767192 |
| Carbon footprint of the distribution phase [A4] | 5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04382411215051593 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.935302109138725 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 7.878969395299944 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 8 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |