calcPageSize())"
/>
calcActive())">
regulated SMPS - 1 or 2-phase - 100..240 V - 24 V - 20 A
ABL8RPM24200
₹ 40,889.00
₹ 28,622.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ABL8RPM24200
regulated SMPS - 1 or 2-phase - 100..240 V - 24 V - 20 A
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
regulated SMPS - 1 or 2-phase - 100..240 V - 24 V - 20 A
₹ 40,889.00
₹ 28,622.30
Description
| Range of Product |
Modicon Power Supply
|
|
|---|---|---|
| Product or Component Type |
Power supply
|
|
| power supply type |
Regulated switch mode
|
|
| Nominal Input Voltage |
100...120 V AC single phase, terminal(s): N-L1
200...240 V AC phase to phase, terminal(s): L1-L2 |
|
| Input Voltage Limits |
85...132 V AC
170...264 V AC |
|
| rated power in W |
480 W
|
|
| Output Voltage |
24 V DC
|
|
| power supply output current |
20 A
|
|
| permissible temporary current boost |
1.5 x In (for 4 s)
|
|
| anti-harmonic filter |
Low frequency harmonic currents
|
| inrush current |
30 A
|
|
|---|---|---|
| power factor |
0.68 at 240 V AC
0.69 at 120 V AC |
|
| Efficiency |
88 %
|
|
| Output Voltage adjustment |
24...28.8 V adjustable
|
|
| Power Dissipation in W |
57.6 W
|
|
| provided equipment |
Power factor correction filter conforming to IEC 61000-3-2
|
|
| Output Protection Type |
Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset Against short-circuits, protection technology: manual or automatic reset Against undervoltage, protection technology: tripping if U < 21.6 V Thermal, protection technology: automatic reset |
|
| Connections - Terminals |
Removable screw terminal block: 2 x 2.5 mm², for diagnostic relay
Screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection Screw type terminals: 4 x 0.5...4 x 4 mm², (AWG 22...AWG 12) for output connection |
|
| status LED |
1 LED (green and red)Output Voltage:
1 LED (green, red and orange)output current: |
|
| Depth |
145 mm
|
|
| Height |
125 mm
|
|
| Width |
146 mm
|
|
| Net Weight |
1.6 kg
|
|
| output coupling |
Series
Parallel |
|
| Marking |
CE
|
|
| mounting support |
35 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail |
|
| operating position |
Vertical
|
| Standards |
CSA C22.2 No 60950-1
UL 508 |
|
|---|---|---|
| Product Certifications |
CCSAus
EAC KC RCM UL |
|
| Environmental Characteristic |
EMC conforming to EN 61000-6-1
EMC conforming to EN 61000-6-3 EMC conforming to EN 55024 EMC conforming to EN/IEC 61000-6-4 EMC conforming to EN/IEC 61204-3 Safety conforming to EN/IEC 60950-1 Safety conforming to EN/IEC 61204-3 Safety conforming to SELV |
|
| Operating Altitude |
2000 m
|
|
| IP Degree of Protection |
IP20 conforming to EN/IEC 60529
IP10 |
|
| Ambient Air Temperature For Operation |
50…60 °C (with derating factor)
-25…50 °C (without) |
|
| Ambient Air Temperature for Storage |
-40…70 °C
|
|
| relative humidity |
0…90 % during operation
0…95 % in storage |
|
| Dielectric Strength |
2500 V between input and ground
3000 V between input and output 500 V between output and ground |
| Package 1 Weight |
2.846 kg
|
|
|---|---|---|
| Package 1 Height |
2.000 dm
|
|
| Package 1 Width |
1.850 dm
|
|
| Package 1 Length |
1.950 dm
|
Product Details
| Product Name | regulated SMPS - 1 or 2-phase - 100..240 V - 24 V - 20 A |
|---|---|
| Range Name | Modicon Power Supply |
| Tax Class | GST-18 |
| Activity | IDMST |
| Net Weight | 1.6KG |
| Power Rating | 480W |
| Nominal Output Voltage | 24 V DC |
| Category | Power Supply |
| Input Voltage | 100-240V AC |
| MPG Description | Pwr supply,Rly,Trf-G |
| Height | 125MM |
| Width | 146MM |
| MPG | B4 |
| Maximum Depth | 145MM |
| Chapter ID | 85044090 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account