calcPageSize())"
/>
calcActive())">
miniature plug-in relay - Harmony RXM2L - 2 C/O - 12 V DC - 5 A - without LED
RXM2LB1JD
₹ 458.00
₹ 279.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RXM2LB1JD
miniature plug-in relay - Harmony RXM2L - 2 C/O - 12 V DC - 5 A - without LED
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
miniature plug-in relay - Harmony RXM2L - 2 C/O - 12 V DC - 5 A - without LED
₹ 458.00
₹ 279.38
Description
MINIATURE RELAY 5A 2CO 12VDC W/O LED
Product Details
| Product Name | miniature plug-in relay - Harmony RXM2L - 2 C/O - 12 V DC - 5 A - without LED |
|---|---|
| Range Name | Relay RXMLB |
| Tax Class | GST-18 |
| Rated Supply voltage | 24 V AC/DC |
| Activity | IDSIG |
| Category | electro mechanical relay |
| MPG Description | SIG - EMR |
| Height | 27MM |
| Width | 21MM |
| MPG | D4 |
| Maximum Depth | 46MM |
| Current Rating | 5A |
| Chapter ID | 85364100 |
| Frequency | - |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account