
Miniature Circuit-Breaker, Miluz Lara, 20A, C-Curve, 1 Module, Anthracite
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Miniature Circuit-Breaker, Miluz Lara, 20A, C-Curve, 1 Module, Anthracite
Description
Experience optimal protection against short circuits and overload currents with the Miluz Lara 1P 20A low voltage miniature circuit breaker (MCB) with C tripping curve. It has electronic overload and short circuit protection. Its Ue rated operational voltage is 240VAC at 50/60 Hz. Its Ie rated operational current is 20A. The rated short circuit breaking capacity goes up to 3kA at 240VAC. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 56mm x (D) 59.18mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IEC 60898 standard.
Product Details
Product Name | Miniature Circuit-Breaker, Miluz Lara, 20A, C-Curve, 1 Module, Anthracite |
---|---|
Range Name | Miluz Lara |
Tax Class | GST-18 |
Current Rating | 20A |
Color | Anthracite |
No of Modules | 1 Mod |