EasyLogic VAF P & E RS485 15thHar CL 1
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
EasyLogic VAF P & E RS485 15thHar CL 1
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | EasyLogic VAF P & E RS485 15thHar CL 1 |
|---|---|
| Tax Class | GST-18 |
| Range | EASYLOGIC |
| Product name | EASYLOGIC PM2200 |
| Product or component type | POWER METER |
| Device short name | PM2220 |
| Device application | POWER MONITORINGSUB BILLING |
| Power quality analysis | TOTAL HARMONIC DISTORTION UP TO THE 15TH HARMONIC |
| Type of measurement | APPARENT POWER MIN/MAX, TOTALACTIVE AND REACTIVE POWER MIN/MAX, TOTALCURRENT MIN/MAX, AVGVOLTAGE MIN/MAX, AVGFREQUENCY MIN/MAX, AVGTOTAL CURRENT HARMONIC DISTORTION THD (I) PER PHASETOTAL VOLTAGE HARMONIC DISTORTION THD (U) PER PHASEPOWER FACTOR MIN/MAX, AVGAPPARENT ENERGY TOTALACTIVE AND REACTIVE ENERGY TOTAL |
| Metering type | APPARENT POWER S, S1, S2, S3CURRENT I, I1, I2, I3VOLTAGE U, U21, U32, U13, V, V1, V2, V3PEAK DEMAND CURRENTSDEMAND POWER P, Q, SPEAK DEMAND POWER PM, QM, SMUNBALANCE CURRENTACTIVE, REACTIVE, APPARENT ENERGY (SIGNED, FOUR QUADRANT)ACTIVE POWER P, P1, P2, P3CALCULATED NEUTRAL CURRENTREACTIVE POWER Q, Q1, Q2, Q3 |
| Accuracy class | CLASS 1 ACTIVE ENERGY CONFORMING TO IEC 62053-21CLASS 1 REACTIVE ENERGY CONFORMING TO IEC 62053-24CLASS 5 HARMONIC DISTORTION (I THD & U THD) |
| Measurement accuracy | APPARENT POWER +/- 1 %ACTIVE ENERGY +/- 1 %REACTIVE ENERGY +/- 1 %ACTIVE POWER +/- 1 %VOLTAGE +/- 0.5 %POWER FACTOR +/- 0.01CURRENT +/- 0.5 %FREQUENCY +/- 0.05 % |
| Measurement current | 5…6000 MA |
| Measurement voltage | 35…480 V AC 50/60 HZ BETWEEN PHASES20…277 V AC 50/60 HZ BETWEEN PHASE AND NEUTRAL480…999000 V AC 50/60 HZ WITH EXTERNAL VT |
| Frequency measurement range | 45…65 HZ |
| [Us] rated supply voltage | 44...277 V AC 45...65 HZ +/- 10 %44...277 V DC +/- 10 % |
| Network frequency | 50 HZ60 HZ |
| Ride-through time | 100 MS 120 V AC TYPICAL400 MS 230 V AC TYPICAL50 MS 125 V DC TYPICAL |
| [In] rated current | 1 A5 A |
| Maximum power consumption in VA | 6 VA AT 277 V AC |
| Maximum power consumption in W | 3.3 W (POWER LINES (AC))2 W AT 277 V (POWER LINES (DC)) |
| input impedance | CURRENT (IMPEDANCE 5 MOHM) |
| Tamperproof of settings | PROTECTED BY ACCESS CODE |
| Display type | BACKLIT LCD |
| Display colour | MONOCHROME |
| Display resolution | 128 X 128 PIXELS |
| Demand intervals | CONFIGURABLE FROM 1 TO 60 MIN |
| Information displayed | DEMAND CURRENT (PAST VALUE)DEMAND CURRENT (PRESENT VALUE)DEMAND POWER (PAST VALUE)DEMAND POWER (PRESENT VALUE)VOLTAGECURRENTFREQUENCYENERGY CONSUMPTIONHARMONIC DISTORTIONPOWER FACTORACTIVE POWERAPPARENT POWERREACTIVE POWERUNBALANCED IN %HARMONIC AMPLITUDE |
| Control type | 4 X BUTTON |
| Local signalling | RED LED: OUTPUT SIGNAL 1...9999000 PULSE/ K_H (KWH, KVAH, KVARH)GREEN LED: MODULE OPERATION AND INTEGRATED COMMUNICATION |
| Communication port protocol | MODBUS RTU AT 4800 BPS, 9600 BPS, 19200 BPS, 38.4 KBPS EVEN/ODD OR NONE - 2 WIRES, INSULATION 2500 V |
| Communication port support | SCREW TERMINAL BLOCK: RS485 |
| Data recording | MIN/MAX FOR 8 PARAMETERSTIME STAMPING |
| Function available | REAL TIME CLOCK |
| Sampling rate | 64 SAMPLES/CYCLE |
| Cybersecurity | ENABLE/DISABLE COMMUNICATION PORTS |
| Communication service | REMOTE MONITORING |
| User language | ENGLISHPORTUGUESEGERMANCHINESESPANISHFRENCHRUSSIAN |
| Product certifications | CE conforming to IEC 61010-1CULus conforming to UL 61010-1CULus conforming to CSA C22.2 No 61010-1RCMEACC-Tick |
| Mounting mode | CLIP-ON |
| Mounting position | VERTICAL |
| Mounting support | FRAMEWORK |
| Provided equipment | 1 X INSTALLATION GUIDE |
| Measurement category | CATEGORY III 480 VCATEGORY II 480…600 V |
| Electrical insulation class | CLASS IIDOUBLE INSULATION |
| Flame retardance | V-0 CONFORMING TO UL 94 |
| Connections - terminals | CURRENT TRANSFORMER: SCREW CONNECTION (BOTTOM) 6VOLTAGE INPUTS: SCREW CONNECTION (TOP) 4 |
| Material | POLYCARBONATE |
| Width | 96 MM |
| Depth | TOTAL : 76.09 MMEMBEDDED : 61.64 MM |
| Height | 96 MM |
| Product weight | 300 G |
| Targeted country | INDIA |
| service life | 7 YEAR(S) |
| IP degree of protection | IP54 FRONT: CONFORMING TO IEC 60529IP30 BODY: CONFORMING TO IEC 60529 |
| Relative humidity | 5…95 % AT 50 °C |
| Pollution degree | 2 |
| Ambient air temperature for operation | -10…60 °C |
| Ambient air temperature for storage | -25…70 °C |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES CONFORMING TO IEC 61000-4-6MAGNETIC FIELD AT POWER FREQUENCY CONFORMING TO IEC 61000-4-8VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11EMISSION TESTS CONFORMING TO FCC PART 15 CLASS A |
| Overvoltage category | III |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.2 CM |
| Package 1 Width | 9.6 CM |
| Package 1 Length | 9.6 CM |
| Package 1 Weight | 0.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 14 |
| Total lifecycle Carbon footprint | 134 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 15.499655469504594 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 15 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.554099135673458 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.05100875065602323 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 115.1788985041515 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 115 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9153381071596046 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| SCIP Number | 6599793e-9401-4187-a617-35919522fe23 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | EasyLogic VAF P & E RS485 15thHar CL 1 |
|---|---|
| Tax Class | GST-18 |
| Range | EASYLOGIC |
| Product name | EASYLOGIC PM2200 |
| Product or component type | POWER METER |
| Device short name | PM2220 |
| Device application | POWER MONITORINGSUB BILLING |
| Power quality analysis | TOTAL HARMONIC DISTORTION UP TO THE 15TH HARMONIC |
| Type of measurement | APPARENT POWER MIN/MAX, TOTALACTIVE AND REACTIVE POWER MIN/MAX, TOTALCURRENT MIN/MAX, AVGVOLTAGE MIN/MAX, AVGFREQUENCY MIN/MAX, AVGTOTAL CURRENT HARMONIC DISTORTION THD (I) PER PHASETOTAL VOLTAGE HARMONIC DISTORTION THD (U) PER PHASEPOWER FACTOR MIN/MAX, AVGAPPARENT ENERGY TOTALACTIVE AND REACTIVE ENERGY TOTAL |
| Metering type | APPARENT POWER S, S1, S2, S3CURRENT I, I1, I2, I3VOLTAGE U, U21, U32, U13, V, V1, V2, V3PEAK DEMAND CURRENTSDEMAND POWER P, Q, SPEAK DEMAND POWER PM, QM, SMUNBALANCE CURRENTACTIVE, REACTIVE, APPARENT ENERGY (SIGNED, FOUR QUADRANT)ACTIVE POWER P, P1, P2, P3CALCULATED NEUTRAL CURRENTREACTIVE POWER Q, Q1, Q2, Q3 |
| Accuracy class | CLASS 1 ACTIVE ENERGY CONFORMING TO IEC 62053-21CLASS 1 REACTIVE ENERGY CONFORMING TO IEC 62053-24CLASS 5 HARMONIC DISTORTION (I THD & U THD) |
| Measurement accuracy | APPARENT POWER +/- 1 %ACTIVE ENERGY +/- 1 %REACTIVE ENERGY +/- 1 %ACTIVE POWER +/- 1 %VOLTAGE +/- 0.5 %POWER FACTOR +/- 0.01CURRENT +/- 0.5 %FREQUENCY +/- 0.05 % |
| Measurement current | 5…6000 MA |
| Measurement voltage | 35…480 V AC 50/60 HZ BETWEEN PHASES20…277 V AC 50/60 HZ BETWEEN PHASE AND NEUTRAL480…999000 V AC 50/60 HZ WITH EXTERNAL VT |
| Frequency measurement range | 45…65 HZ |
| [Us] rated supply voltage | 44...277 V AC 45...65 HZ +/- 10 %44...277 V DC +/- 10 % |
| Network frequency | 50 HZ60 HZ |
| Ride-through time | 100 MS 120 V AC TYPICAL400 MS 230 V AC TYPICAL50 MS 125 V DC TYPICAL |
| [In] rated current | 1 A5 A |
| Maximum power consumption in VA | 6 VA AT 277 V AC |
| Maximum power consumption in W | 3.3 W (POWER LINES (AC))2 W AT 277 V (POWER LINES (DC)) |
| input impedance | CURRENT (IMPEDANCE 5 MOHM) |
| Tamperproof of settings | PROTECTED BY ACCESS CODE |
| Display type | BACKLIT LCD |
| Display colour | MONOCHROME |
| Display resolution | 128 X 128 PIXELS |
| Demand intervals | CONFIGURABLE FROM 1 TO 60 MIN |
| Information displayed | DEMAND CURRENT (PAST VALUE)DEMAND CURRENT (PRESENT VALUE)DEMAND POWER (PAST VALUE)DEMAND POWER (PRESENT VALUE)VOLTAGECURRENTFREQUENCYENERGY CONSUMPTIONHARMONIC DISTORTIONPOWER FACTORACTIVE POWERAPPARENT POWERREACTIVE POWERUNBALANCED IN %HARMONIC AMPLITUDE |
| Control type | 4 X BUTTON |
| Local signalling | RED LED: OUTPUT SIGNAL 1...9999000 PULSE/ K_H (KWH, KVAH, KVARH)GREEN LED: MODULE OPERATION AND INTEGRATED COMMUNICATION |
| Communication port protocol | MODBUS RTU AT 4800 BPS, 9600 BPS, 19200 BPS, 38.4 KBPS EVEN/ODD OR NONE - 2 WIRES, INSULATION 2500 V |
| Communication port support | SCREW TERMINAL BLOCK: RS485 |
| Data recording | MIN/MAX FOR 8 PARAMETERSTIME STAMPING |
| Function available | REAL TIME CLOCK |
| Sampling rate | 64 SAMPLES/CYCLE |
| Cybersecurity | ENABLE/DISABLE COMMUNICATION PORTS |
| Communication service | REMOTE MONITORING |
| User language | ENGLISHPORTUGUESEGERMANCHINESESPANISHFRENCHRUSSIAN |
| Product certifications | CE conforming to IEC 61010-1CULus conforming to UL 61010-1CULus conforming to CSA C22.2 No 61010-1RCMEACC-Tick |
| Mounting mode | CLIP-ON |
| Mounting position | VERTICAL |
| Mounting support | FRAMEWORK |
| Provided equipment | 1 X INSTALLATION GUIDE |
| Measurement category | CATEGORY III 480 VCATEGORY II 480…600 V |
| Electrical insulation class | CLASS IIDOUBLE INSULATION |
| Flame retardance | V-0 CONFORMING TO UL 94 |
| Connections - terminals | CURRENT TRANSFORMER: SCREW CONNECTION (BOTTOM) 6VOLTAGE INPUTS: SCREW CONNECTION (TOP) 4 |
| Material | POLYCARBONATE |
| Width | 96 MM |
| Depth | TOTAL : 76.09 MMEMBEDDED : 61.64 MM |
| Height | 96 MM |
| Product weight | 300 G |
| Targeted country | INDIA |
| service life | 7 YEAR(S) |
| IP degree of protection | IP54 FRONT: CONFORMING TO IEC 60529IP30 BODY: CONFORMING TO IEC 60529 |
| Relative humidity | 5…95 % AT 50 °C |
| Pollution degree | 2 |
| Ambient air temperature for operation | -10…60 °C |
| Ambient air temperature for storage | -25…70 °C |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES CONFORMING TO IEC 61000-4-6MAGNETIC FIELD AT POWER FREQUENCY CONFORMING TO IEC 61000-4-8VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11EMISSION TESTS CONFORMING TO FCC PART 15 CLASS A |
| Overvoltage category | III |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.2 CM |
| Package 1 Width | 9.6 CM |
| Package 1 Length | 9.6 CM |
| Package 1 Weight | 0.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 14 |
| Total lifecycle Carbon footprint | 134 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 15.499655469504594 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 15 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.554099135673458 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.05100875065602323 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 115.1788985041515 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 115 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9153381071596046 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| SCIP Number | 6599793e-9401-4187-a617-35919522fe23 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |