Metal Box 3 module - 0.8mm

Share
In stock
SKU
ME0103
Regular Price ₹ 139 Special Price ₹ 63
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Metal Box 3 Module - 0.8mm. Schneider Electric offers this thoughtful and efficient range of metal boxes for hassle free, safe and secure installation of wiring devices. It is featured with a weld free design that prevents corrosion and rusting while maintaining strength and durability. There are mounting clips, removable gland plates, and redesigned earth pin - all of which support an easy and convenient installation and wiring. It is tested & validated as per IS 14772. If you are looking for more information about this product, please contact us.

More Information
Product Name Metal Box 3 module - 0.8mm
Range Name Metal Boxes
Category Metal Back Boxes
Tax Class GST-18
No of Modules 3 Mod
Back Box is needed for Livia / Opale / ZENcelo
Sheet thickness 0.8mm
Write Your Own Review
You're reviewing:Metal Box 3 module - 0.8mm
Your Rating

No sellers found for this product.