calcPageSize())"
/>
calcActive())">
Mccb-Easypact Ezc, Ezc100H3100, 100A, 30Ka, 3Pole Mccb
EZC100H3100
₹ 7,220.00
₹ 4,187.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZC100H3100
Mccb-Easypact Ezc, Ezc100H3100, 100A, 30Ka, 3Pole Mccb
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Mccb-Easypact Ezc, Ezc100H3100, 100A, 30Ka, 3Pole Mccb
₹ 7,220.00
₹ 4,187.60
Description
| range of product |
EasyPact
|
|
|---|---|---|
| product or component type |
Circuit breaker
|
|
| device short name |
Easypact EZC100H
|
|
| circuit breaker name |
Easypact EZC100H
|
|
| device application |
Distribution
|
|
| poles description |
3P
|
|
| protected poles description |
3t
|
|
| network type |
DC
AC |
|
| network frequency |
50/60 Hz
|
|
| [In] rated current |
100 A at 40 °C
|
|
| [Ui] rated insulation voltage |
690 V AC 50/60 Hz conforming to IEC 60947-2
|
|
| [Uimp] rated impulse withstand voltage |
6 kV conforming to IEC 60947-2
|
|
| [Ue] rated operational voltage |
550 V AC 50/60 Hz conforming to IEC 60947-2
250 V DC conforming to IEC 60947-2 |
|
| breaking capacity code |
H
|
|
| breaking capacity |
10 kA Icu at 125 V DC 1P conforming to IEC 60947-2
10 kA Icu at 250 V DC 2P conforming to IEC 60947-2 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 |
|
| [Ics] rated service breaking capacity |
15 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
5 kA at 125 V DC conforming to IEC 60947-2 5 kA at 250 V DC conforming to IEC 60947-2 50 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 7.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
|
| suitability for isolation |
Yes conforming to IEC 60947-2
|
|
| utilisation category |
Category A
|
|
| trip unit name |
TM-D
|
|
| trip unit technology |
Thermal-magnetic
|
|
| trip unit rating |
100 A at 50 °C
|
|
| protection type |
Short-circuit protection
Overload protection |
|
| pollution degree |
3 conforming to IEC 60664-1
3 conforming to IEC 947-1 |
| control type |
Toggle
|
|
|---|---|---|
| mounting mode |
Fixed
|
|
| mounting support |
Backplate
|
|
| upside connection |
Front
|
|
| downside connection |
Front
|
|
| mechanical durability |
8500 cycles
|
|
| electrical durability |
Category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
|
|
| connection pitch |
25 mm
|
|
| local signalling |
Positive contact indication
|
|
| neutral protection setting |
Without protection
|
|
| earth-leakage protection |
Without
|
|
| height |
130 mm
|
|
| width |
75 mm
|
|
| depth |
60 mm
|
| standards |
GB/T 14048.2
JIS C8201-2-2 EN/IEC 60947-1 EN/IEC 60947-2 |
|
|---|---|---|
| IP degree of protection |
IP20 conforming to IEC 60529
|
|
| IK degree of protection |
IK07 conforming to IEC 62262
|
|
| ambient air temperature for operation |
-25…70 °C
|
|
| ambient air temperature for storage |
-35…85 °C
|
Country of Origin: Thailand
Product Details
| Product Name | Mccb-Easypact Ezc, Ezc100H3100, 100A, 30Ka, 3Pole Mccb |
|---|---|
| Range Name | EasyPact EZC |
| Category | MCCB |
| Tax Class | GST-18 |
| Current Rating | 100A |
| Number of Poles | 3P |
| Breaking Capacity | 30kA |
| Color | White |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account