
calcActive())">
Mccb Accessory-Easypact Cvs Accessory,Lv431564,4Pole Mccb Spreader With Phase Barriers Upto 250A
LV431564
₹ 1,080.00
₹ 637.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV431564
Mccb Accessory-Easypact Cvs Accessory,Lv431564,4Pole Mccb Spreader With Phase Barriers Upto 250A
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Mccb Accessory-Easypact Cvs Accessory,Lv431564,4Pole Mccb Spreader With Phase Barriers Upto 250A
₹ 1,080.00
₹ 637.20
Description
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
Compact INS circuit breaker
Compact INV circuit breaker Compact NSX circuit breaker EasyPact CVS circuit breaker |
|
poles description |
4P
|
[In] rated current |
0…250 A
|
|
---|---|---|
connection pitch |
35 mm
45 mm |
Country of Origin: France
Product Details
Product Name | Mccb Accessory-Easypact Cvs Accessory,Lv431564,4Pole Mccb Spreader With Phase Barriers Upto 250A |
---|---|
Range Name | EasyPact CVS Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Current Rating | 250A |
Number of Poles | 4P |
Color | White |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account