calcPageSize())"
/>
calcActive())">
Mccb Accessory-Easypact Cvs Accessory,Lv429387,Mx 220-240V50/60Hz 208-277V60Hz Sht
LV429387
₹ 3,440.00
₹ 2,029.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV429387
Mccb Accessory-Easypact Cvs Accessory,Lv429387,Mx 220-240V50/60Hz 208-277V60Hz Sht
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Mccb Accessory-Easypact Cvs Accessory,Lv429387,Mx 220-240V50/60Hz 208-277V60Hz Sht
₹ 3,440.00
₹ 2,029.60
Description
| device short name |
MX
|
|
|---|---|---|
| product or component type |
Voltage release
|
|
| device application |
Control
|
|
| range compatibility |
Compact NSX
EasyPact CVS PowerPact Multistandard |
|
| voltage release type |
Shunt trip release
|
|
| [Uc] control circuit voltage |
208...277 V AC 60 Hz
220...240 V AC 50/60 Hz |
| control signal type |
Impulse
Maintained |
|
|---|---|---|
| impulse duration |
>= 20 ms
|
|
| threshold tripping voltage |
0.7...1.1 x Un opening
|
|
| supply inrush power |
10 VA
|
|
| mounting mode |
Fixed
|
|
| response time |
50 ms
|
|
| auxiliary connection terminal |
Screw terminal0…1.5 mm²
|
Country of Origin: China
Product Details
| Product Name | Mccb Accessory-Easypact Cvs Accessory,Lv429387,Mx 220-240V50/60Hz 208-277V60Hz Sht |
|---|---|
| Range Name | EasyPact CVS Accessory |
| Category | MCCB Accessory |
| Tax Class | GST-18 |
| Current Rating | 250A |
| Color | White |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account