 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    TVS 3P CTR 400V 22KW 110V 50/60Hz
            
                LC1E50F7            
        
                
                    
                        
                            ₹ 10,895.00                        
                    
                
                        
                
                
                        ₹ 5,338.55                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    LC1E50F7                
                
                
                    TVS 3P CTR 400V 22KW 110V 50/60Hz                
                
                
            | Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free shipping on orders above ₹499 | 
No sellers found for this product.
                                Out of stock                            
                        
                                    TVS 3P CTR 400V 22KW 110V 50/60Hz
                    
                        
                            ₹ 10,895.00                        
                    
                
                        
                
                
                        ₹ 5,338.55                    
                
                
                
            
        Description
Product Details
| Product Name | TVS 3P CTR 400V 22KW 110V 50/60Hz | 
|---|---|
| Category | Contactors | 
| Tax Class | GST-18 | 
| Range Name | Easypact TVS | 
| Coil Voltage | 110V AC | 
| Number of Poles | 3P | 
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            












