
calcActive())">
CONTACTS BLOCK
LADN02
₹ 985.00
₹ 502.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LADN02
CONTACTS BLOCK
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
CONTACTS BLOCK
₹ 985.00
₹ 502.35
Description
TeSys D instantaneous auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 2NC contacts (NC mirror certified) rated up to 10A/690V AC, connection by screw clamp terminals. Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Product Name | CONTACTS BLOCK |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 690V AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account