calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
ISE MOBILE DROITE 63A 3PNT 380-415V IP
- Description
- Specifications
- Reviews
Description
This PratiKa industrial wander socket with captive screws connection is straight. It has 3P+N+E pole, rated current is 63A and the operating voltage is 380VAC to 415VAC. The dimensions of the wander socket are (W) 110mm x (H) 110mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 63A is 17mm to 31mm for 6mm² to 25mm² cables. The color of the socket is grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | ISE MOBILE DROITE 63A 3PNT 380-415V IP |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |
Reviews
Description
This PratiKa industrial wander socket with captive screws connection is straight. It has 3P+N+E pole, rated current is 63A and the operating voltage is 380VAC to 415VAC. The dimensions of the wander socket are (W) 110mm x (H) 110mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 63A is 17mm to 31mm for 6mm² to 25mm² cables. The color of the socket is grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | ISE MOBILE DROITE 63A 3PNT 380-415V IP |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |