
Indicator Light, Miluz Zeta, Dnd And Mmr, 250V, Led, 1 Module, Anthracite
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Indicator Light, Miluz Zeta, Dnd And Mmr, 250V, Led, 1 Module, Anthracite
Description
Upgrade your experience with the Miluz ZeTa DND and MMR indicator by Schneider Electric. DND (Do Not Disturb) allows users to indicate their unavailability, while MMR (Make My Room) provides key insights into call activities. Its Ue rated operational voltage is 250VAC at 50/60Hz. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 28.35mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
Product Name | Indicator Light, Miluz Zeta, Dnd And Mmr, 250V, Led, 1 Module, Anthracite |
---|---|
Range Name | Miluz ZeTa |
Category | Hotel Functions |
Tax Class | GST-18 |
Color | White |
No of Modules | 1 Mod |
Indicator Availability | With indicator |