
Indicator Light, Miluz Zeta, 240V, Led, 1 Module, Red
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Indicator Light, Miluz Zeta, 240V, Led, 1 Module, Red
Description
Upgrade your experience with the Miluz ZeTa indicator light by Schneider Electric. Its Ue rated operational voltage is 240VAC at 50/60Hz. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 28.35mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is red with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
Product Name | Indicator Light, Miluz Zeta, 240V, Led, 1 Module, Red |
---|---|
Range Name | Miluz ZeTa |
No of Modules | 1 Mod |
Indicator Availability | With indicator |
Tax Class | GST-18 |