calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Excl. Tax
6A Full-Flat Bell Module With Neon (2M Size), Bronze
- Description
- Specifications
- Reviews
Description
6A Full-Flat Bell Module from The ZENcelo range of switches & sockets is a marvelous example of outstanding design and built quality, prepared with thoughtful innovation. This range of switches is the world's first full-flat mechanical switch, with patented Iso - motion technology which ensures that the switch stays in the same position whether On or Off. The product is featured with a robust & strong design. The material used is made of corrosion-resistant, heat resistant and impact resistant polycarbonate, providing long duration service. For more information, please feel free to contact us.
Overview
| Product Name | 6A Full-Flat Bell Module With Neon (2M Size), Bronze |
|---|---|
| Range Name | Zencelo |
| Category | Switches |
| Tax Class | GST-18 |
| Color | Dark Grey |
| Current Rating | 6A |
| No of Modules | 2 Mod |
| No. of Switches per unit | 1 |
| Indicator Availability | With Neon Indicator |
Reviews
Description
6A Full-Flat Bell Module from The ZENcelo range of switches & sockets is a marvelous example of outstanding design and built quality, prepared with thoughtful innovation. This range of switches is the world's first full-flat mechanical switch, with patented Iso - motion technology which ensures that the switch stays in the same position whether On or Off. The product is featured with a robust & strong design. The material used is made of corrosion-resistant, heat resistant and impact resistant polycarbonate, providing long duration service. For more information, please feel free to contact us.
Overview
| Product Name | 6A Full-Flat Bell Module With Neon (2M Size), Bronze |
|---|---|
| Range Name | Zencelo |
| Category | Switches |
| Tax Class | GST-18 |
| Color | Dark Grey |
| Current Rating | 6A |
| No of Modules | 2 Mod |
| No. of Switches per unit | 1 |
| Indicator Availability | With Neon Indicator |