 calcPageSize())"
                />
 calcPageSize())"
                />
                
                    Avataron-20A 1G Double Pole Switch With Led, Wd
Excl. Tax
All Sellers
 
            | Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free shipping on orders above ₹499 | 
No sellers found for this product.
Avataron-20A 1G Double Pole Switch With Led, Wd
Description
Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities
Product Details
| Product Name | Avataron-20A 1G Double Pole Switch With Led, Wd | 
|---|---|
| Range Name | AvatarOn | 
| Category | Switches | 
| Tax Class | GST-18 | 
| Color | Dark Wood | 
| Body Material | Plastic | 
| Indicator Availability | With LED | 
| No. of Switches per unit | 1 |