calcPageSize())"
/>
Avataron-10A 1G Bell Push Switch, Lw
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Avataron-10A 1G Bell Push Switch, Lw
Description
Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities
Product Details
| Product Name | Avataron-10A 1G Bell Push Switch, Lw |
|---|---|
| Range Name | AvatarOn |
| Category | Switches |
| Tax Class | GST-18 |
| Color | Light Wood |
| No of Ways | 1 Way |
| Body Material | Plastic |
| Indicator Availability | With LED |
| No. of Switches per unit | 1 |