calcPageSize())"
/>
calcActive())">
Hmisto735,4.3 Inch- 65K Color,1 Etner Net Tcp/Ip,1 Usb Type A,1 Usb Mini B
HMISTO735
₹ 38,104.00
₹ 19,052.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
HMISTO735
Hmisto735,4.3 Inch- 65K Color,1 Etner Net Tcp/Ip,1 Usb Type A,1 Usb Mini B
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Hmisto735,4.3 Inch- 65K Color,1 Etner Net Tcp/Ip,1 Usb Type A,1 Usb Mini B
₹ 38,104.00
₹ 19,052.00
Description
| range of product |
Harmony STO & STU
|
|
|---|---|---|
| product or component type |
Touch panel screen
|
|
| software designation |
Vijeo XD
|
|
| operating system |
Harmony
|
| display size |
4.3 inch
|
|
|---|---|---|
| display type |
Colour TFT LCD
|
|
| display colour |
65536 colours
|
|
| display resolution |
480 x 272 pixels
|
|
| touch panel |
Analogue
|
|
| backlight lifespan |
50000 hours with white
|
|
| brightness |
16 levels via touch panel
|
|
| character font |
ASCII (European characters)
Cyrillic Taiwanese (traditional Chinese) Chinese (simplified Chinese) Japanese (ANK, Kanji) Korean |
|
| [Us] rated supply voltage |
12...24 V DC - 10...20 %
|
|
| power consumption in W |
8.1 W
|
|
| number of pages |
8999
|
|
| port Ethernet |
10BASE-T/100BASE-TX
|
|
| memory description |
Back up of data 512 kB
Application memory 26 MB |
|
| integrated connection type |
1 USB 2.0 type mini B
1 USB 2.0 type A 1 Ethernet TCP/IP - RJ45 |
|
| supply |
External source
|
|
| realtime clock |
With RTC-battery set optional
|
|
| downloadable protocols |
Modbus TCP
Modbus Third party protocols |
|
| range compatibility |
Omron
MitsubishI Siemens Allen-Bradley |
|
| fixing mode |
By 2 installation fasteners, mounting on 1.5 to 6 mm thick panel
|
|
| enclosure material |
PPT
|
|
| front material |
Plastic
|
|
| cut-out dimensions |
77.5 x 112.5 mm
66 x 105 mm with mounting adaptor |
|
| net weight |
0.22 kg
|
| standards |
UL 61010-2-201
EN 61131-2 EN 61000-6-2 EN 61000-6-4 CSA C22.2 No 213 CSA C22.2 No 142 UL 61010-1 ANSI/ISA 12.12.01 |
|
|---|---|---|
| product certifications |
CE
C-Tick ATEX zone 2/22 KCC UL CUL |
|
| directives |
2002/96/EC - WEEE directive
2002/95/EC - RoHS directive 1907/2006/EC - REACH directive |
|
| ambient air temperature for operation |
0…50 °C
|
|
| ambient air temperature for storage |
-20…60 °C
|
|
| relative humidity |
10…90 % without condensation
|
|
| operating altitude |
2000 m
|
|
| IP degree of protection |
IP65f (front panel)
IP20 (rear panel) |
|
| NEMA degree of protection |
NEMA 4X/13 front panel (indoor use)
|
|
| shock resistance |
15 gn for 11 ms conforming to IEC 61131-2
|
|
| vibration resistance |
1 gn (f = 5…150 Hz) conforming to IEC 61131-2
3.5 mm constant amplitude (f = 5…150 Hz) conforming to IEC 61131-2 |
|
| electromagnetic compatibility |
Resistance to radiated electromagnetic fields - test level: 10 V/m (80 MHz...2.7 GHz)
Resistance to electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to EN 61000-4-2 Resistance to electrostatic discharge - test level: 6 kV level 3 (direct contact) conforming to EN 61000-4-2 |
Product Details
| Product Name | Hmisto735,4.3 Inch- 65K Color,1 Etner Net Tcp/Ip,1 Usb Type A,1 Usb Mini B |
|---|---|
| Range Name | Easy Harmony GXU |
| Tax Class | GST-18 |
| Activity | IDHMI |
| Net Weight | 0.22KG |
| MPG Description | Basic Panel |
| MPG | A6 |
| Chapter ID | 85389000 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account