
calcActive())">
Hmipsps952D1X01,18.5 Inch,I5 Processor,8 Gb Ram,128Gb Ssd,W10,2 Com Ports,4 Usb Ports,2 Ethernet Ports
HMIPSPS952D1X01
₹ 572,603.00
₹ 297,753.56
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIPSPS952D1X01
Hmipsps952D1X01,18.5 Inch,I5 Processor,8 Gb Ram,128Gb Ssd,W10,2 Com Ports,4 Usb Ports,2 Ethernet Ports
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Hmipsps952D1X01,18.5 Inch,I5 Processor,8 Gb Ram,128Gb Ssd,W10,2 Com Ports,4 Usb Ports,2 Ethernet Ports
₹ 572,603.00
₹ 297,753.56
Description
range of product |
Harmony iPC
|
|
---|---|---|
product or component type |
Modular box PC
|
|
device short name |
Modular BOX PC basic Optimized
|
|
operating system |
Windows 10 IoT Enterprise 64 bitmulti-language
|
|
software package |
Node-RED and system nodes restore IIoT Wiring Operating System Restore
McAfee white listing installer cyber security license not included EcoStruxture secure connect advisor annual subscription cyber security license not included EcoStruxure Operator Terminal Expert run time HMI license not included EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only EcoStruxure augmented operator advisor server augmented operator license not included |
range compatibility |
IDisplay
Modular Display HMIDM |
|
---|---|---|
accessory / separate part destination |
PC panel on HMIDM modular display
|
|
mounting location |
Book mounting
Flat mounting Wall mounting |
|
processor name |
Intel Atom E3930 upto 1.8 GHz
|
|
data storage equipment |
64 GB eMMC (soldered)
|
|
memory description |
4 GB RAM DDR3 internal (not expandable)
|
|
number of slots |
1 slot(s) for mini PCI Express full-size with optional interface plate,
|
|
display resolution |
3200 x 2000 pixels at 60 Hz
|
|
watchdog timer |
1…255 ms
|
|
type of cooling |
Fanless
|
|
electrical connection |
Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA, 3 ways - location: top |
|
integrated connection type |
Display port with 1 on front
Ethernet with 2 RJ45 Realtek 8111G, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 not supported COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 on bottom non-isolated USB 2.0 port with 1.0 USB type A, transmission rate: 480 Mbit/s on bottom USB 3.0 port with 1.0 USB type A, transmission rate: 5 Gbit/s on bottom TPM connector Ver 2.0 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard |
|
cyber secured boot |
Secure password boot UEFI
|
|
[Us] rated supply voltage |
24 V DC power supply
100...240 V AC power supply |
|
supply voltage limits |
9.6…28.8 V
|
|
inrush current |
2.03 A
|
|
power consumption in W |
20.0 W (box)
15.0 W (with 4:3 12" Display HMIDM6421) 16.0 W (with Wide 12" Display HMIDM6521) 17.0 W (with 4:3 15" Display HMIDM7421) 19.0 W (with Wide 15" Display HMIDM7521) 20.0 W (with Wide 19" Display HMIDM9521) 21.0 W (with Wide 22" Display HMIDMA521) |
|
control type |
ON/OFF button
|
|
depth |
46 mm
|
|
height |
150 mm
|
|
width |
187 mm
|
|
net weight |
1.2 kg
|
|
number of slots available for expansion |
1.0 slot(s) for mini PCIe
|
standards |
Class A group 1 EN 55011
EN 61000-6-4 EN 61131-2 FCC part 15 UL 60950 |
|
---|---|---|
product certifications |
CE
CULus UL 60950 for IT equipments EAC CCC RCM |
|
quality labels |
CE
|
|
directives |
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive |
|
IP degree of protection |
IP40 conforming to IEC 60529
|
|
electromagnetic compatibility |
Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011 Conducted and radiated emissions class A conforming to EN 55022 |
|
ambient air temperature for storage |
-20…60 °C conforming to IEC 60068-2-2
|
|
relative humidity |
10…95 % non-condensing conforming to EN/IEC 60068-2-30
|
|
ambient air temperature for operation |
0…50 °C (by default) on mini PCIe conforming to EN/IEC 60068-2-2
0…50 °C flat mounting on mini PCIe 0…45 °C 0…45 °C flat mounting |
|
operating altitude |
2000 m conforming to EN/IEC 60664-1
|
|
vibration resistance |
2 gn (f = 5…500 Hz)eMMC
|
Product Details
Product Name | Hmipsps952D1X01,18.5 Inch,I5 Processor,8 Gb Ram,128Gb Ssd,W10,2 Com Ports,4 Usb Ports,2 Ethernet Ports |
---|---|
Range Name | Easy Harmony GXU |
Tax Class | GST-18 |
Activity | IDHMI |
MPG Description | IPC |
MPG | A4 |
Chapter ID | 85238090 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account