
Hdmi Socket, Miluz Zeta, 1 Module, Preterminated, Warm Grey
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Hdmi Socket, Miluz Zeta, 1 Module, Preterminated, Warm Grey
Description
Connect your devices with the Miluz ZeTa HDMI audio/video socket by Schneider Electric with 1 module. It has an HDMI 2.0 audio/video interface. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.79mm x (D) 24.15mm. It is made of polycarbonate (PC). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
Product Name | Hdmi Socket, Miluz Zeta, 1 Module, Preterminated, Warm Grey |
---|---|
Range Name | Miluz ZeTa |
Category | Communication Outlets |
Tax Class | GST-18 |
Color | Warm Grey |
No of Modules | 1 Mod |