Harmony XB5N/XB7N Pushbutton Bundle 2
SKU :
Pushbutton Bundle 2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
Pushbutton Bundle 2
Harmony XB5N/XB7N Pushbutton Bundle 2
Further Offers for this product:
No sellers found for this product.
₹ 48,760.00
₹ 31,206.40
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Harmony XB5N/XB7N Pushbutton Bundle 2
₹ 48,760.00
₹ 31,206.40
- Description
- Specifications
- Reviews
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| XB5AW33B1N | Illuminated push button green 24V AC DC 1 NO | 20 No. |
| XB5AW34B2N | Illuminated push button red 24V AC DC 1 NC | 20 No. |
| XB5AW33M1N | Illuminated push button green 230V AC 1 NO | 20 No. |
| XB5AW34M2N | Illuminated push button red 230V AC 1 NC | 20 No. |
| ZBE101N | Single contact block 1 NO | 20 No. |
| ZBE102N | Single contact block 1 NC | 20 No. |
Overview
| Product Name | Harmony XB5N/XB7N Pushbutton Bundle 2 |
|---|---|
| Range Name | Harmony XB5 |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| XB5AW33B1N | Illuminated push button green 24V AC DC 1 NO | 20 No. |
| XB5AW34B2N | Illuminated push button red 24V AC DC 1 NC | 20 No. |
| XB5AW33M1N | Illuminated push button green 230V AC 1 NO | 20 No. |
| XB5AW34M2N | Illuminated push button red 230V AC 1 NC | 20 No. |
| ZBE101N | Single contact block 1 NO | 20 No. |
| ZBE102N | Single contact block 1 NC | 20 No. |
Overview
| Product Name | Harmony XB5N/XB7N Pushbutton Bundle 2 |
|---|---|
| Range Name | Harmony XB5 |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account