
calcActive())">
Harmony XB5N/XB7N Pilotlights Bundle 1
Pilotlights Bundle 1
₹ 39,900.00
₹ 25,536.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

Pilotlights Bundle 1
Harmony XB5N/XB7N Pilotlights Bundle 1
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Harmony XB5N/XB7N Pilotlights Bundle 1
₹ 39,900.00
₹ 25,536.00
Description
Components of the Bundle
References | Product Description | Quantity |
---|---|---|
XB7EV04MPN | Monolithic pilot light red 230V AC | 20 No. |
XB7EV03MPN | Monolithic pilot light green 230V AC | 20 No. |
XB7EV05MPN | Monolithic pilot light yellow 230V AC | 20 No. |
XB7EV08MPN | Monolithic pilot light amber 230V AC | 10 No. |
XB7EV06MPN | Monolithic pilot light blue 230V AC | 20 No. |
XB7EV01MPN | Monolithic pilot light white 230V AC | 20 No. |
Product Details
Product Name | Harmony XB5N/XB7N Pilotlights Bundle 1 |
---|---|
Range Name | Harmony XB5 |
Tax Class | GST-18 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account