Harmony Electromechanical Relay Bundle 2
SKU :
Relay Bundle 2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
Relay Bundle 2
Harmony Electromechanical Relay Bundle 2
Further Offers for this product:
No sellers found for this product.
₹ 44,270.00
₹ 27,004.70
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Harmony Electromechanical Relay Bundle 2
₹ 44,270.00
₹ 27,004.70
- Description
- Specifications
- Reviews
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| RXM2AB2BD | MINIATURE RELAY LED 2C/O 24VDC | 10 No. |
| RXM2AB2P7 | MINIATURE RELAY LED 2C/O 230VAC | 10 No. |
| RXM4AB2BD | MINIATURE RELAY LED 4C/O 24VDC | 10 No. |
| RXM4AB2P7 | MINIATURE RELAY LED 4C/O 230VAC | 10 No. |
Overview
| Product Name | Harmony Electromechanical Relay Bundle 2 |
|---|---|
| Range Name | Harmony Relays |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| RXM2AB2BD | MINIATURE RELAY LED 2C/O 24VDC | 10 No. |
| RXM2AB2P7 | MINIATURE RELAY LED 2C/O 230VAC | 10 No. |
| RXM4AB2BD | MINIATURE RELAY LED 4C/O 24VDC | 10 No. |
| RXM4AB2P7 | MINIATURE RELAY LED 4C/O 230VAC | 10 No. |
Overview
| Product Name | Harmony Electromechanical Relay Bundle 2 |
|---|---|
| Range Name | Harmony Relays |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account