Harmony Electromechanical Relay Bundle 1
SKU :
Relay Bundle 1
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
Relay Bundle 1
Harmony Electromechanical Relay Bundle 1
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 28,400.00
₹ 17,324.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping:
Out of stock
Harmony Electromechanical Relay Bundle 1
₹ 28,400.00
₹ 17,324.00
- Description
- Specifications
- Reviews
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| RXM2LB1P7 | MINIATURE RELAY 5A 2CO 230VAC W/O LED | 10 No. |
| RXM2LB1BD | MINIATURE RELAY 5A 2CO 24VDC W/O LED | 10 No. |
| RXM2LB1F7 | MINIATURE RELAY 5A 2CO 120VAC W/O LED | 10 No. |
| RXZE1M2C | SIMPLE SOCKET 22,5MM / MIXED TERMINATION | 10 No. |
| RXM4LB1P7 | MINIATURE RELAY 3A 4CO 230VAC W/O LED | 10 No. |
| RXM4LB1BD | MINIATURE RELAY 3A 4CO 24VDC W/O LED | 10 No. |
| RXZE1M4C | SIMPLE SOCKET 29MM / MIXED TERMINATIONS | 10 No. |
Overview
| Product Name | Harmony Electromechanical Relay Bundle 1 |
|---|---|
| Range Name | Harmony Relays |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| RXM2LB1P7 | MINIATURE RELAY 5A 2CO 230VAC W/O LED | 10 No. |
| RXM2LB1BD | MINIATURE RELAY 5A 2CO 24VDC W/O LED | 10 No. |
| RXM2LB1F7 | MINIATURE RELAY 5A 2CO 120VAC W/O LED | 10 No. |
| RXZE1M2C | SIMPLE SOCKET 22,5MM / MIXED TERMINATION | 10 No. |
| RXM4LB1P7 | MINIATURE RELAY 3A 4CO 230VAC W/O LED | 10 No. |
| RXM4LB1BD | MINIATURE RELAY 3A 4CO 24VDC W/O LED | 10 No. |
| RXZE1M4C | SIMPLE SOCKET 29MM / MIXED TERMINATIONS | 10 No. |
Overview
| Product Name | Harmony Electromechanical Relay Bundle 1 |
|---|---|
| Range Name | Harmony Relays |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account