GV2 MOTOR CB MAGNETIC 6.3A TOGGLE SWITCH

GV2LE10
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys Deca Frame 2

The new generations of TeSys Deca Motor Circuit Breakers Frame 2 to to protect motors up to 32A (15kW / 400V) offers a complete solution for almost any application. It provides short circuit protection, overload protection, motor (ON/OFF) control. 

Easy Selection

It features a diverse selection of GVs, including magnetic and thermal magnetic options, available in various sizes such as GV2, GV3, and GV4. This variety enables us to cater to a wide range of needs and preferences.

Simple to install

Is designed for ease of installation and operation, featuring multi-standard screws that simplify the process. Additionally, the EverLink terminals ensure a safe and long-lasting power connection, providing reliability and peace of mind.

Efficiency

We offer a seamless digital customer experience for accessing technical documents, ensuring you have all the information you need at your fingertips.

Enhance your power solutions with our extensive range of accessories

Energy Sensor

Terminal Block

Comb busbar

Gain peace of mind, quality, and value for your installations

Motor Safety and Control with TeSys Deca

The GV2 range delivers reliable motor protection up to 15 kW, offering both thermal-magnetic and magnetic options. It supports multiple control methods and connector types, ensuring flexible installation and easy integration.

 Universal Integration

Lorem Ipsum is simply dummy text of the printing and 

 Flexible connection

Lorem Ipsum is simply dummy text of the printing and 

 Standard Sync

Lorem Ipsum is simply dummy text of the printing and 

Product Details

Product Name GV2 MOTOR CB MAGNETIC 6.3A TOGGLE SWITCH
Range Name TeSys
Tax Class GST-18

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account