calcPageSize())"
/>
FICHE MOBILE DROITE 63A 3PNT 380-415V IP
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
FICHE MOBILE DROITE 63A 3PNT 380-415V IP
Description
This Mureva PK wander plug with captive screws connection is straight. It has 3P+N+E pole, rated current is 63A and the operating voltage is 380VAC to 415VAC. The dimensions of the wander plug are (W) 110mm x (H) 265mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 63A is 17mm to 31mm for 6mm² to 25mm² cables. The color of the plug is grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Product Details
| Product Name | FICHE MOBILE DROITE 63A 3PNT 380-415V IP |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |