EM6436H Multifunction Meter Cl1.0 No com
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
EM6436H Multifunction Meter Cl1.0 No com
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Load Managers, Power & Energy Multifunction meters.
- Energy Accuracy - Class 1.0 as per IEC 62053-22 / 21
- Configurable Favorite Page
- Sampling Rate of 32 Samples / Cycle
- No communication port,
- Multi colored analog load bar with over load indication
- Configurable Password for secured setup of the device.
Country of Origin: India
Overview
| Product Name | EM6436H Multifunction Meter Cl1.0 No com |
|---|---|
| Category | Load Manager |
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Short Description | Estimated delivery: Shipped within 5 to 7 Days |
| Range | EASYLOGIC |
| Product name | EASYLOGIC EM64XXH NC |
| Device short name | EM6436H |
| Product or component type | MULTI-FUNCTION METER |
| Device application | POWER MONITORINGENERGY MONITORING |
| Type of measurement | CURRENTVOLTAGEFREQUENCYPOWER FACTORRPMACTIVE POWERACTIVE ENERGY |
| Metering type | UNBALANCE CURRENTCALCULATED NEUTRAL CURRENTPOWER FACTOR AND DISPLACEMENT PF (SIGNED, FOUR QUADRANT)AVERAGE CURRENT IAVGACTIVE POWER P, P1, P2, P3APPARENT POWER S, S1, S2, S3VOLTAGE U21, U32, U13, V1, V2, V3PHASE CURRENTSAVERAGE VOLTAGE VAVGUNBALANCE VOLTAGEREACTIVE POWER Q, Q1, Q2, Q3ROTATION SPEEDACTIVE, REACTIVE, APPARENT ENERGY (SIGNED, TWO QUADRANT)PERCENTAGE OF LOADFREQUENCY |
| Counter functions | POWER INTERRUPTIONON HOUR COUNTING |
| [Us] rated supply voltage | 44...300 V AC 45...65 HZ44...300 V DC |
| Network frequency | 60 HZ50 HZ |
| [In] rated current | 5 A1 A |
| type of network | 2P3P1P + N3P + N2P + N |
| Maximum power consumption in VA | 4 VA AT 240 V BETWEEN PHASE AND NEUTRAL |
| Maximum power consumption in W | 2 W AT 240 V |
| Display type | 8 SEGMENTS LED |
| Display colour | RED |
| Messages display capacity | 3 FIELDS OF 4 CHARACTERS |
| Display digits | 12 DIGIT(S) - 14.2 MM IN HEIGHT |
| Communication of data | ALL COUNTERSPERCENTAGE OF LOADREADING OF MEASUREMENTSREVOLUTION SPEEDLAST CLEARED LOG |
| Tamperproof of settings | PROTECTED BY ACCESS CODE |
| Sampling rate | 32 SAMPLES/CYCLE |
| Measurement current | 5…6000 MA |
| Signal | VOLTAGE (IMPEDANCE 5 MOHM)4 X CURRENT 0.005...10 A (IMPEDANCE 0.3 MOHM)6 X |
| Measurement voltage | 35…480 V AC 50...60 HZ BETWEEN PHASES46…277 V AC 50...60 HZ BETWEEN PHASE AND NEUTRAL277…999000 V AC 50...60 HZ WITH EXTERNAL VT |
| Frequency measurement range | 45…65 HZ |
| Measurement accuracy | CURRENT +/- 0.5 %VOLTAGE +/- 0.5 %FREQUENCY +/- 0.05 %POWER FACTOR +/- 0.01REACTIVE POWER +/- 2 %ACTIVE POWER +/- 1 %APPARENT POWER +/- 1 %ACTIVE ENERGY +/- 1 %REACTIVE ENERGY +/- 2 %APPARENT ENERGY +/- 1 % |
| Accuracy class | CLASS 1 ACTIVE ENERGY CONFORMING TO IEC 62053-21CLASS 2 REACTIVE ENERGY CONFORMING TO IEC 62053-24 |
| Demand intervals | 1 S |
| Local signalling | GREEN LED: ACTIVITYRED LED: OUTPUT SIGNAL 1...9999000 PULSE/ K_H (KWH, KVAH, KVARH) |
| Data recording | ENERGY CONSUMPTION LOGS |
| Material | POLYCARBONATE |
| Flame retardance | V-0 CONFORMING TO UL 94 |
| mounting mode | FLUSH-MOUNTED |
| Mounting support | FRAMEWORK |
| fixing mode | BY CLAMP |
| Provided equipment | INSTALLATION GUIDE |
| Installation category | III |
| Type of installation | INDOOR INSTALLATION |
| Measurement category | CATEGORY III 35…480 V |
| Electrical insulation class | CLASS II |
| Connections - terminals | CURRENT CIRCUIT: SCREW CLAMP TERMINALS (BOTTOM) 2.08…3.31 MM² CABLE(S) VOLTAGE CIRCUIT: SCREW CLAMP TERMINALS (TOP) 0.82…3.31 MM² CABLE(S) CONTROL CIRCUIT: SCREW CLAMP TERMINALS (TOP) 0.82…3.31 MM² CABLE(S) |
| Tightening torque | CURRENT CIRCUIT: 0.9…1 N.M PHILIPS NO 2 SCREWDRIVER VOLTAGE CIRCUIT: 0.9…1 N.M PHILIPS NO 2 SCREWDRIVER CONTROL CIRCUIT: 0.9…1 N.M PHILIPS NO 2 SCREWDRIVER |
| Wire stripping length | CURRENT CIRCUIT: 3.68 MMVOLTAGE CIRCUIT: 7 MMCONTROL CIRCUIT: 7 MM |
| Standards | IEC 61010-1:ED. 3UL 61010-1:ED. 3 |
| Product certifications | CE CONFORMING TO IEC 61010-1CULUS CONFORMING TO UL 61010-1CULUS CONFORMING TO CSA C22.2 NO 61010-1C-TICK |
| Width | 96 MM |
| Depth | OUTSIDE : 13 MMPANEL : 49 MM |
| Height | 96 MM |
| Product weight | 300 G |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES CONFORMING TO IEC 61000-4-6MAGNETIC FIELD AT POWER FREQUENCY CONFORMING TO IEC 61000-4-8VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11EMISSION TESTS CONFORMING TO FCC PART 15 CLASS AEMISSION TESTS CONFORMING TO FCC PART 15 SUBPART CEMISSION TESTS CONFORMING TO FCC PART 15 SUBPART E |
| Overvoltage category | III |
| IP degree of protection | IP51 FRONT: CONFORMING TO IEC 60529IP30 BODY: CONFORMING TO IEC 60529 |
| Relative humidity | 5…95 % AT 50 °C |
| Pollution degree | 2 |
| Ambient air temperature for operation | -10…60 °C |
| Ambient air temperature for storage | -20…70 °C |
| service life | 7 YEAR(S) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.88 CM |
| Package 1 Width | 9.6 CM |
| Package 1 Length | 9.6 CM |
| Package 1 Weight | 0.25 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 18 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 12 |
| Total lifecycle Carbon footprint | 171 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 53.57742080281476 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 54 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.10630518682838874 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.11862714789184584 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 116.40999999999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 116 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6160980531728543 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 2e6b556c-15aa-4f88-b35e-16e68ae215e5 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Load Managers, Power & Energy Multifunction meters.
- Energy Accuracy - Class 1.0 as per IEC 62053-22 / 21
- Configurable Favorite Page
- Sampling Rate of 32 Samples / Cycle
- No communication port,
- Multi colored analog load bar with over load indication
- Configurable Password for secured setup of the device.
Country of Origin: India
Overview
| Product Name | EM6436H Multifunction Meter Cl1.0 No com |
|---|---|
| Category | Load Manager |
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Short Description | Estimated delivery: Shipped within 5 to 7 Days |
| Range | EASYLOGIC |
| Product name | EASYLOGIC EM64XXH NC |
| Device short name | EM6436H |
| Product or component type | MULTI-FUNCTION METER |
| Device application | POWER MONITORINGENERGY MONITORING |
| Type of measurement | CURRENTVOLTAGEFREQUENCYPOWER FACTORRPMACTIVE POWERACTIVE ENERGY |
| Metering type | UNBALANCE CURRENTCALCULATED NEUTRAL CURRENTPOWER FACTOR AND DISPLACEMENT PF (SIGNED, FOUR QUADRANT)AVERAGE CURRENT IAVGACTIVE POWER P, P1, P2, P3APPARENT POWER S, S1, S2, S3VOLTAGE U21, U32, U13, V1, V2, V3PHASE CURRENTSAVERAGE VOLTAGE VAVGUNBALANCE VOLTAGEREACTIVE POWER Q, Q1, Q2, Q3ROTATION SPEEDACTIVE, REACTIVE, APPARENT ENERGY (SIGNED, TWO QUADRANT)PERCENTAGE OF LOADFREQUENCY |
| Counter functions | POWER INTERRUPTIONON HOUR COUNTING |
| [Us] rated supply voltage | 44...300 V AC 45...65 HZ44...300 V DC |
| Network frequency | 60 HZ50 HZ |
| [In] rated current | 5 A1 A |
| type of network | 2P3P1P + N3P + N2P + N |
| Maximum power consumption in VA | 4 VA AT 240 V BETWEEN PHASE AND NEUTRAL |
| Maximum power consumption in W | 2 W AT 240 V |
| Display type | 8 SEGMENTS LED |
| Display colour | RED |
| Messages display capacity | 3 FIELDS OF 4 CHARACTERS |
| Display digits | 12 DIGIT(S) - 14.2 MM IN HEIGHT |
| Communication of data | ALL COUNTERSPERCENTAGE OF LOADREADING OF MEASUREMENTSREVOLUTION SPEEDLAST CLEARED LOG |
| Tamperproof of settings | PROTECTED BY ACCESS CODE |
| Sampling rate | 32 SAMPLES/CYCLE |
| Measurement current | 5…6000 MA |
| Signal | VOLTAGE (IMPEDANCE 5 MOHM)4 X CURRENT 0.005...10 A (IMPEDANCE 0.3 MOHM)6 X |
| Measurement voltage | 35…480 V AC 50...60 HZ BETWEEN PHASES46…277 V AC 50...60 HZ BETWEEN PHASE AND NEUTRAL277…999000 V AC 50...60 HZ WITH EXTERNAL VT |
| Frequency measurement range | 45…65 HZ |
| Measurement accuracy | CURRENT +/- 0.5 %VOLTAGE +/- 0.5 %FREQUENCY +/- 0.05 %POWER FACTOR +/- 0.01REACTIVE POWER +/- 2 %ACTIVE POWER +/- 1 %APPARENT POWER +/- 1 %ACTIVE ENERGY +/- 1 %REACTIVE ENERGY +/- 2 %APPARENT ENERGY +/- 1 % |
| Accuracy class | CLASS 1 ACTIVE ENERGY CONFORMING TO IEC 62053-21CLASS 2 REACTIVE ENERGY CONFORMING TO IEC 62053-24 |
| Demand intervals | 1 S |
| Local signalling | GREEN LED: ACTIVITYRED LED: OUTPUT SIGNAL 1...9999000 PULSE/ K_H (KWH, KVAH, KVARH) |
| Data recording | ENERGY CONSUMPTION LOGS |
| Material | POLYCARBONATE |
| Flame retardance | V-0 CONFORMING TO UL 94 |
| mounting mode | FLUSH-MOUNTED |
| Mounting support | FRAMEWORK |
| fixing mode | BY CLAMP |
| Provided equipment | INSTALLATION GUIDE |
| Installation category | III |
| Type of installation | INDOOR INSTALLATION |
| Measurement category | CATEGORY III 35…480 V |
| Electrical insulation class | CLASS II |
| Connections - terminals | CURRENT CIRCUIT: SCREW CLAMP TERMINALS (BOTTOM) 2.08…3.31 MM² CABLE(S) VOLTAGE CIRCUIT: SCREW CLAMP TERMINALS (TOP) 0.82…3.31 MM² CABLE(S) CONTROL CIRCUIT: SCREW CLAMP TERMINALS (TOP) 0.82…3.31 MM² CABLE(S) |
| Tightening torque | CURRENT CIRCUIT: 0.9…1 N.M PHILIPS NO 2 SCREWDRIVER VOLTAGE CIRCUIT: 0.9…1 N.M PHILIPS NO 2 SCREWDRIVER CONTROL CIRCUIT: 0.9…1 N.M PHILIPS NO 2 SCREWDRIVER |
| Wire stripping length | CURRENT CIRCUIT: 3.68 MMVOLTAGE CIRCUIT: 7 MMCONTROL CIRCUIT: 7 MM |
| Standards | IEC 61010-1:ED. 3UL 61010-1:ED. 3 |
| Product certifications | CE CONFORMING TO IEC 61010-1CULUS CONFORMING TO UL 61010-1CULUS CONFORMING TO CSA C22.2 NO 61010-1C-TICK |
| Width | 96 MM |
| Depth | OUTSIDE : 13 MMPANEL : 49 MM |
| Height | 96 MM |
| Product weight | 300 G |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES CONFORMING TO IEC 61000-4-6MAGNETIC FIELD AT POWER FREQUENCY CONFORMING TO IEC 61000-4-8VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11EMISSION TESTS CONFORMING TO FCC PART 15 CLASS AEMISSION TESTS CONFORMING TO FCC PART 15 SUBPART CEMISSION TESTS CONFORMING TO FCC PART 15 SUBPART E |
| Overvoltage category | III |
| IP degree of protection | IP51 FRONT: CONFORMING TO IEC 60529IP30 BODY: CONFORMING TO IEC 60529 |
| Relative humidity | 5…95 % AT 50 °C |
| Pollution degree | 2 |
| Ambient air temperature for operation | -10…60 °C |
| Ambient air temperature for storage | -20…70 °C |
| service life | 7 YEAR(S) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.88 CM |
| Package 1 Width | 9.6 CM |
| Package 1 Length | 9.6 CM |
| Package 1 Weight | 0.25 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 18 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 12 |
| Total lifecycle Carbon footprint | 171 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 53.57742080281476 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 54 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.10630518682838874 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.11862714789184584 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 116.40999999999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 116 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6160980531728543 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| SCIP Number | 2e6b556c-15aa-4f88-b35e-16e68ae215e5 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |