EM6433H Energy meter Cl 1.0 RS485
SKU :
METSEEM6433HCL10RS
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
METSEEM6433HCL10RS
EM6433H Energy meter Cl 1.0 RS485
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 9,915.00
₹ 4,065.15
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
EM6433H Energy meter Cl 1.0 RS485
₹ 9,915.00
₹ 4,065.15
- Description
- Specifications
- Reviews
Description
Energy & KWH meters.
- Energy Accuracy - Class 1.0 as per IEC 62053-22 / 21
- Sampling Rate of 32 Samples / Cycle
- Onsite Calibration Verification - Calibration LED
- Heart beat LED for communication status & meter healthiness
- Modus RS485 communication port
- Communication Disable from the front panel of the Meter
- Multi colored analog load bar with over load indication
- Configurable Password for secured setup of the device.
Country of Origin: India
Overview
| Product Name | EM6433H Energy meter Cl 1.0 RS485 |
|---|---|
| Range Name | Hexa |
| Category | Energy Meter |
| Tax Class | GST-18 |
| Interface Ports | RS485 |
| Color | White |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Energy & KWH meters.
- Energy Accuracy - Class 1.0 as per IEC 62053-22 / 21
- Sampling Rate of 32 Samples / Cycle
- Onsite Calibration Verification - Calibration LED
- Heart beat LED for communication status & meter healthiness
- Modus RS485 communication port
- Communication Disable from the front panel of the Meter
- Multi colored analog load bar with over load indication
- Configurable Password for secured setup of the device.
Country of Origin: India
Overview
| Product Name | EM6433H Energy meter Cl 1.0 RS485 |
|---|---|
| Range Name | Hexa |
| Category | Energy Meter |
| Tax Class | GST-18 |
| Interface Ports | RS485 |
| Color | White |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!