calcPageSize())"
/>
EM 7280 With Rs485 Class 0.5S
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
EM 7280 With Rs485 Class 0.5S
Description
EM6434H monitors loading characteristics of motors. The meter can save up to 10 years of integrated data. Providing Class 0.5S active energy accuracy per IEC 62053-22 standard, the meter will measure active and reactive energy. Communication protocol is Modbus RTU with RS485 port support. The display has 3 rows 14 mm height, 7 segment 4 digit LED display, can screen the power parameters and run time. Mechanical dimensions are 96 mm in width, 96 mm in height and 90 mm in depth.
Product Details
| Product Name | EM 7280 With Rs485 Class 0.5S |
|---|---|
| Range Name | Basic Meter Range |
| Tax Class | GST-18 |