
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 120A - 24 V AC coil
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 120A - 24 V AC coil
Description
EasyPact TVS contactor 3 poles for motor applications up to 12A 5.5kW@440V. It provides a 24V 50Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.4 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Product Name | EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 120A - 24 V AC coil |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 24V AC |
Number of Poles | 3P |