Share

Easypact TVS 630A 3P contactor with 220V AC control

In stock
SKU
LC1E630M7
Regular Price ₹ 182,485 Special Price ₹ 93,067
49% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
EasyPact
 
product name
EasyPact TVS
 
product or component type
Contactor
 
device short name
LC1E
 
contactor application
Resistive load
Motor control
 
utilisation category
AC-3
AC-1
 
poles description
3P
 
power pole contact composition
3 NO
 
[Ue] rated operational voltage
Power circuit: <= 690 V AC 50/60 Hz
 
[Ie] rated operational current
630 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
1000 A (at <55 °C) at <= 440 V AC AC-1 for power circuit
 
motor power kW
185 kW at 220...230 V AC 50/60 Hz
335 kW at 380...400 V
375 kW at 415 V
400 kW at 440 V
400 kW at 500 V
450 kW at 660...690 V
 
control circuit type
AC at 50/60 Hz
 
height
464 mm
 
width
309 mm
 
depth
255 mm
 
net weight
18.6 kg
 
Complementary
[Uimp] rated impulse withstand voltage
8 kV coil not connected to the power circuit conforming to IEC 60947
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947-4-1
 
overvoltage category
III
 
[Ith] conventional free air thermal current
1000 A (at 40 °C) for power circuit
 
Irms rated making capacity
6300 A at 440 V AC for power circuit conforming to IEC 60947-4-1
 
rated breaking capacity
5040 A at 440 V for power circuit conforming to IEC 60947
 
[Icw] rated short-time withstand current
5050 A 40 °C - 10 s for power circuit
 
associated fuse rating
10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
800 A gG at <= 690 V coordination type 1 for power circuit
 
average impedance
0.12 mOhm - Ith 1000 A 50 Hz for power circuit
 
power dissipation per pole
48 W AC-3
120 W AC-1
 
control circuit voltage limits
Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Drop-out: 0.25...0.5 Uc at 50/60 Hz (at <55 °C)
 
operating time
40...80 ms on closing
100...200 ms on opening
 
mechanical durability
400000 cycles
 
maximum operating rate
1200 cyc/h 55 °C
 
inrush power in VA
1650 VA 50 Hz cos phi 0.9 (at 20 °C)
1650 VA 60 Hz cos phi 0.9 (at 20 °C)
 
hold-in power consumption in VA
22 VA 50 Hz cos phi 0.9 (at 20 °C)
22 VA 60 Hz cos phi 0.9 (at 20 °C)
 
heat dissipation
20 W for control circuit
20 W
 
minimum switching current
5 mA for control circuit
 
minimum switching voltage
17 V for control circuit
 
non-overlap time
1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
 
insulation resistance
> 10 MOhm for control circuit
 
electrical durability
200000 cycles AC-1
600000 cycles AC-3
 
mounting support
Plate
 
connections - terminals
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: cable with lug 2
Power circuit: bars 2 - busbar cross section: 60 x 5 mm
 
tightening torque
Control circuit: 1.2 N.m
Power circuit: 58 N.m
 
Environment
standards
IEC 60947-5-1
IEC 60947-4-1
IEC 60947-1
 
product certifications
EAC
 
IP degree of protection
IP2x conforming to IEC 60529
 
protective treatment
TH (pollution degree 3) conforming to IEC 60068
 
pollution degree
3
 
ambient air temperature for operation
-5…55 °C
 
ambient air temperature for storage
-60…80 °C
 
permissible ambient air temperature around the device
-20…70 °C at Uc
 
operating altitude
3000 m without
 
fire resistance
850 °C conforming to IEC 60695-2-1
 
mechanical robustness
Shocks contactor open: 6 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz

Country of Origin: Czech Republic

More Information
Product Name Easypact TVS 630A 3P contactor with 220V AC control
Category Contactors
Tax Class GST-18
Range Name Easypact TVS
AC3 Current Rating 630A
Color White
Write Your Own Review
You're reviewing:Easypact TVS 630A 3P contactor with 220V AC control
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite