Easypact TVS 400A 3P contactor with 220V AC control

Share
In stock
SKU
LC1E400M7
Regular Price ₹ 92,100 Special Price ₹ 42,366
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
EasyPact
 
product name
EasyPact TVS
 
product or component type
Contactor
 
device short name
LC1E
 
contactor application
Resistive load
Motor control
 
utilisation category
AC-1
AC-3
 
poles description
3P
 
power pole contact composition
3 NO
 
[Ue] rated operational voltage
Power circuit: <= 690 V AC 50/60 Hz
 
[Ie] rated operational current
400 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
500 A (at <40 °C) at <= 440 V AC AC-1 for power circuit
 
motor power kW
110 kW at 220...230 V AC 50/60 Hz
200 kW at 380...400 V
220 kW at 415 V
250 kW at 440 V
257 kW at 500 V
280 kW at 660...690 V
 
control circuit type
AC at 50/60 Hz
 
height
375 mm
 
width
213 mm
 
depth
219 mm
 
net weight
9.1 kg
 
Complementary
[Uimp] rated impulse withstand voltage
8 kV coil not connected to the power circuit conforming to IEC 60947
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947-4-1
 
overvoltage category
III
 
[Ith] conventional free air thermal current
500 A (at 40 °C) for power circuit
 
Irms rated making capacity
4000 A at 440 V AC for power circuit conforming to IEC 60947-4-1
 
rated breaking capacity
3200 A at 440 V for power circuit conforming to IEC 60947
 
[Icw] rated short-time withstand current
3600 A 40 °C - 10 s for power circuit
 
associated fuse rating
10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
630 A gG at <= 690 V coordination type 1 for power circuit
 
average impedance
0.26 mOhm - Ith 500 A 50 Hz for power circuit
 
power dissipation per pole
42 W AC-3
65 W AC-1
 
control circuit voltage limits
Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Drop-out: 0.35...0.5 Uc at 50/60 Hz (at <55 °C)
 
operating time
100...170 ms on opening
40...75 ms on closing
 
mechanical durability
4000000 cycles
 
maximum operating rate
2400 cyc/h 55 °C
 
inrush power in VA
1075 VA 50 Hz cos phi 0.9 (at 20 °C)
1075 VA 60 Hz cos phi 0.9 (at 20 °C)
 
hold-in power consumption in VA
15 VA 50 Hz cos phi 0.9 (at 20 °C)
15 VA 60 Hz cos phi 0.9 (at 20 °C)
 
heat dissipation
14 W for control circuit
 
minimum switching current
5 mA for control circuit
 
minimum switching voltage
17 V for control circuit
 
non-overlap time
1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
 
insulation resistance
> 10 MOhm for control circuit
 
electrical durability
250000 cycles AC-1
600000 cycles AC-3
 
mounting support
Plate
 
connections - terminals
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: cable with lug 2 - external diameter: 150 mm
Power circuit: bars 2 - busbar cross section: 30 x 5 mm
 
tightening torque
Control circuit: 1.2 N.m
Power circuit: 35 N.m
 
Environment
standards
IEC 60947-4-1
IEC 60947-5-1
IEC 60947-1
 
product certifications
EAC
 
IP degree of protection
IP2x conforming to IEC 60529
 
protective treatment
TH (pollution degree 3) conforming to IEC 60068
 
pollution degree
3
 
ambient air temperature for operation
-5…55 °C
 
ambient air temperature for storage
-60…80 °C
 
permissible ambient air temperature around the device
-20…70 °C at Uc
 
operating altitude
3000 m without
 
fire resistance
850 °C conforming to IEC 60695-2-1
 
mechanical robustness
Vibrations contactor open: 1.5 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 11 ms
Vibrations contactor closed: 5 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms

Country of Origin: China

More Information
Product Name Easypact TVS 400A 3P contactor with 220V AC control
Category Contactors
Tax Class GST-18
Range Name Easypact TVS
AC3 Current Rating 400A
Color White
Write Your Own Review
You're reviewing:Easypact TVS 400A 3P contactor with 220V AC control
Your Rating

No sellers found for this product.