EasyPact 125A,50kA,3PoleMCCB

Share
In stock
SKU
LV516462
Regular Price ₹ 21,160 Special Price ₹ 10,051
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Easypact CVS100...250
 
product or component type
Circuit breaker
 
device short name
CVS160N
 
device application
Distribution
 
poles description
3P
 
protected poles description
3d
 
Earth leakage protection (Vigi add on)
Without
 
[In] rated current
160 A at 40 °C
 
breaking capacity code
N
 
network type
AC
 
[Icu] Breaking capacity
50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
40 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
80 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
 
utilisation category
Category A
 
trip unit name
TM-D
 
trip unit technology
Thermal-magnetic
 
trip unit rating
125 A at 40 °C
 
protection type
Overload protection (thermal)
Short-circuit protection (magnetic)
 
Complementary
network frequency
50/60 Hz
 
control type
Toggle
 
mounting mode
Fixed
 
mounting support
Backplate
 
upside connection
Front
 
downside connection
Front
 
connections - terminals
Screw connection
 
[Uimp] rated impulse withstand voltage
8 kV conforming to EN/IEC 60947-2
 
thermal protection adjustment range
0…125 A
 
[Ics] rated service breaking capacity
30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
80 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
 
mechanical durability
25000 cycles
 
electrical durability
12000 cycles 415 V In conforming to IEC 60947-2
 
connection pitch
35 mm
 
contact position indicator
Yes
 
long time pick-up adjustment type Ir
Adjustable
 
long time pick-up adjustment range
0.7...1 x In
 
long time delay adjustment type
Fixed
 
short-time delay adjustment type
Fixed
 
instantaneous pick-up adjustment type Ii
Fixed
 
instantaneous pick-up adjustment range
1250 A
 
height
161 mm
 
width
105 mm
 
depth
86 mm
 
Environment
electrical shock protection class
Class II
 
standards
EN 60947-2
IEC 60947-2
 
product certifications
IEC
GOST
 
IP degree of protection
IP40
 
ambient air temperature for operation
-25…70 °C
 
ambient air temperature for storage
-50…85 °C

Country of Origin: India

More Information
Product Name EasyPact 125A,50kA,3PoleMCCB
Range Name EasyPact CVS
Tax Class GST-18
Current Rating 125A
Number of Poles 3P
Breaking Capacity 50kA
Color White
Write Your Own Review
You're reviewing:EasyPact 125A,50kA,3PoleMCCB
Your Rating

No sellers found for this product.