calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Easy9 VTPN DB 4 Ways CVS i/c 160A
- Description
- Specifications
- Reviews
Description
This Easy9 product is a flush or surface mounted 4 ways VTPN distribution board. It comes with a double door and door opening side is reversible. The enclosure material is made of steel. current rating is 160A and insulation voltage 500V. the rated short-time withstand current is 25 kA for 0.5 s,[Uimp] rated impulse withstand voltage is 4kV. The color of the distribution board is white (RAL 9003). The dimensions are (W) 416mm x (H)558mm x (D) 135mm. The degree of protection is IP43 in an enclosure. The IK degree of protection is IK09. This distribution board is complies with IEC 61439-3 standard.
Overview
| Product Name | Easy9 VTPN DB 4 Ways CVS i/c 160A |
|---|---|
| Range Name | Easy9 |
| Tax Class | GST-18 |
| Category | DB |
Reviews
Description
This Easy9 product is a flush or surface mounted 4 ways VTPN distribution board. It comes with a double door and door opening side is reversible. The enclosure material is made of steel. current rating is 160A and insulation voltage 500V. the rated short-time withstand current is 25 kA for 0.5 s,[Uimp] rated impulse withstand voltage is 4kV. The color of the distribution board is white (RAL 9003). The dimensions are (W) 416mm x (H)558mm x (D) 135mm. The degree of protection is IP43 in an enclosure. The IK degree of protection is IK09. This distribution board is complies with IEC 61439-3 standard.
Overview
| Product Name | Easy9 VTPN DB 4 Ways CVS i/c 160A |
|---|---|
| Range Name | Easy9 |
| Tax Class | GST-18 |
| Category | DB |