calcPageSize())"
/>
calcActive())">
Easy9 MCB 1P 25A C 10000A 240V
EZ9F71125
₹ 321.00
₹ 128.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9F71125
Easy9 MCB 1P 25A C 10000A 240V
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 MCB 1P 25A C 10000A 240V
₹ 321.00
₹ 128.40
Description
| range |
Easy9
|
|
|---|---|---|
| device application |
Distribution
|
|
| product or component type |
Miniature circuit-breaker
|
|
| device short name |
Easy9 MCB
|
|
| Poles |
1P
|
|
| number of protected poles |
1
|
|
| [In] rated current |
25 A
|
|
| network type |
AC
|
|
| trip unit technology |
Thermal-magnetic
|
|
| curve code |
C
|
|
| breaking capacity |
10000 A Icn at 240 V AC 50/60 Hz conforming to IEC 60898-1
|
|
| suitability for isolation |
Yes conforming to IEC 60898-1
|
| network frequency |
50/60 Hz
|
|
|---|---|---|
| [Ue] rated operational voltage |
240 V AC 50/60 Hz
|
|
| magnetic tripping limit |
5...10 x In
|
|
| [Ics] rated service breaking capacity |
10 kA 75 % x Icn at 240 V AC 50/60 Hz conforming to IEC 60898-1
|
|
| limitation class |
3 conforming to IEC 60898-1
|
|
| [Ui] rated insulation voltage |
500 V AC 50/60 Hz conforming to IEC 60898-1
|
|
| [Uimp] rated impulse withstand voltage |
4 kV conforming to IEC 60898-1
|
|
| contact position indicator |
Yes
|
|
| control type |
Toggle
|
|
| local signalling |
Without
|
|
| mounting mode |
Clip-on
|
|
| mounting support |
DIN rail
|
|
| 9 mm pitches |
2
|
|
| height |
81 mm
|
|
| width |
18 mm
|
|
| depth |
77.5 mm
|
|
| net weight |
0.115 kg
|
|
| colour |
Grey (RAL 7035)
|
|
| mechanical durability |
20000 cycles
|
|
| electrical durability |
10000 cycles
|
|
| connections - terminals |
Tunnel type terminal (top or bottom) 1…25 mm² rigid
Tunnel type terminal (top or bottom) 1…16 mm² flexible |
|
| tightening torque |
2 N.m top or bottom
|
| standards |
IEC 60898-1
|
|
|---|---|---|
| product certifications |
CE
ISI |
|
| IP degree of protection |
IP20 conforming to IEC 60529
|
|
| pollution degree |
2
|
|
| tropicalisation |
2
|
|
| relative humidity |
95 % at -5…55 °C
|
|
| ambient air temperature for operation |
-5…55 °C
|
|
| ambient air temperature for storage |
-25…85 °C
|
| Package 1 Weight |
0.108 kg
|
|
|---|---|---|
| Package 1 Height |
74.800 mm
|
|
| Package 1 width |
17.730 mm
|
|
| Package 1 Length |
85.120 mm
|
Country of Origin: India
Product Details
| Product Name | Easy9 MCB 1P 25A C 10000A 240V |
|---|---|
| Range Name | Easy9 |
| Category | MCB |
| Tax Class | GST-18 |
| Current Rating | 25A |
| Number of Poles | 1P |
| Tripping Curves | C |
| Color | White |
| Body Material | Plastic |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account