Door Chime, Miluz ZeTa, 85dB, 163mA, 2 module, white

Share
In stock
SKU
MZDRCHM2M_WH
Regular Price ₹ 1,600 Special Price ₹ 720
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Elegance meets functionality with the Miluz ZeTa door chime by Schneider Electric. The 85dB door chime provides a moderate sound level to alert the house residents. Its Ue rated operational voltage is 220-240VAC at 50/60Hz. Its In rated current is 163mA. This device is designed to be flush mounted. The dimensions of the product are (W) 44.75mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

More Information
Product Name Door Chime, Miluz ZeTa, 85dB, 163mA, 2 module, white
Range Name Miluz ZeTa
Tax Class GST-18
Write Your Own Review
You're reviewing:Door Chime, Miluz ZeTa, 85dB, 163mA, 2 module, white
Your Rating

No sellers found for this product.