
Door Chime, Miluz Lara, 85Db, 2 Module, Anthracite
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Door Chime, Miluz Lara, 85Db, 2 Module, Anthracite
Description
Elegance meets seamless functionality with the Miluz Lara door chime by Schneider Electric. It has an acoustic level between 80 and 90dB for a loud and clear chime sound. Its fluidic design prevents dust from accumulating and allows for easy maintenance. Its Ue rated operational voltage is 220-240VAC at 50 Hz. Its In rated current is 163mA. This device is designed to be flush mounted. The dimensions of the product are (W) 44.75mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.
Product Details
Product Name | Door Chime, Miluz Lara, 85Db, 2 Module, Anthracite |
---|---|
Range Name | Miluz Lara |
No of Modules | 2 Mod |
Tax Class | GST-18 |
Product Hover Image | /m/l/mldrchm2m_an_0001.png |