Dimmer, Miluz Lara, 400W, 1 module, white

Share
In stock
SKU
MLDMR1M_WH
Regular Price ₹ 1,530 Special Price ₹ 689
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Choose the lighting conditions to match your mood with the Miluz Lara wall mounted light control dimmer by Schneider Electric. Equipped with electronic overload and overheating protection, it is designed to ensure ultimate safety during operation. Its Ue rated operational voltage is 230VAC at 50 Hz. The load handling of incandescent lamp is 400W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.35mm x (H) 45.12mm x (D) 51.87mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.

More Information
Product Name Dimmer, Miluz Lara, 400W, 1 module, white
Range Name Miluz Lara
Tax Class GST-18
Write Your Own Review
You're reviewing:Dimmer, Miluz Lara, 400W, 1 module, white
Your Rating

No sellers found for this product.