calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Excl. Tax
Data socket, Livia, RJ45, cat6, painted grey
- Description
- Specifications
- Reviews
Description
Livia data socket by Schneider electric is cat-6 RJ45 mechanism with fixing frame. This device is designed to be flush mounted. The dimensions of the product are (W) 22.7mm x (H) 54.4mm x (D) 36.8mm. It is made of Polycarbonate (PC). The color of the product is grey with a matt surface finish and anti-bacterial surface treatment. It reaches IP20 and IK02 degree of protection. LIVIA - Switch to the extra-ordinary, is a Anti-bacterial Range, features Sleek Design of 2.7mm thin plate with curved body to minimize dust accumulation, having Stylish looks with Soft white texture and Glossy finish. LIVIA products are Easy to Install, Green & Eco Friendly, RoHS compliant, Reliable, Robust and Strong.
Overview
| Product Name | Data socket, Livia, RJ45, cat6, painted grey |
|---|---|
| Range Name | Livia |
| Tax Class | GST-18 |
Reviews
Description
Livia data socket by Schneider electric is cat-6 RJ45 mechanism with fixing frame. This device is designed to be flush mounted. The dimensions of the product are (W) 22.7mm x (H) 54.4mm x (D) 36.8mm. It is made of Polycarbonate (PC). The color of the product is grey with a matt surface finish and anti-bacterial surface treatment. It reaches IP20 and IK02 degree of protection. LIVIA - Switch to the extra-ordinary, is a Anti-bacterial Range, features Sleek Design of 2.7mm thin plate with curved body to minimize dust accumulation, having Stylish looks with Soft white texture and Glossy finish. LIVIA products are Easy to Install, Green & Eco Friendly, RoHS compliant, Reliable, Robust and Strong.
Overview
| Product Name | Data socket, Livia, RJ45, cat6, painted grey |
|---|---|
| Range Name | Livia |
| Tax Class | GST-18 |