
CVS100F ETS 2.2 40A 4P circuit breaker
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
CVS100F ETS 2.2 40A 4P circuit breaker
Description
This device is a 4 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds a ETS 2.2 electric trip unit. This 4 poles version (140mm x 161mm x 86mm) comes with a variety of optional functions and accessories. EasyPact CVS100F is compliant with international standards (IEC 60947, EN 60947, CCC, CB).
Product Details
Product Name | CVS100F ETS 2.2 40A 4P circuit breaker |
---|---|
Range Name | EasyPact CVS |
Tax Class | GST-18 |