
CONTR. M200 16I O 24VDC TR.SOURCE
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
CONTR. M200 16I O 24VDC TR.SOURCE
Description
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 196 I/O, 2 axis motion control. This logic controller provides 1 regular input, 4 fast inputs, 4 high speed inputs, 7 source transistor outputs including 2 fast outputs. Its supply voltage is 24VDC. It embedds 1 serial link port (RS 485), and a USB port dedicated to programming This controller is suitable at an affordable price, without compromising on simplicity, robustness, availability and services. It embeds a PID process control, PTO, PWM and PLS position control. Its voltage limit (ripple included) is 20.4VDC to 28.8VDC. Its maximum consumption is 18W. Its dimensions are 110mm wide x 70mm deep x 90mm high. It weighs 0.365kg. This logic controller has been specifically designed for textile, machine tool, packaging, HVAC, material handling, pumping, hoisting and machines for electronic assembly applications. This product is certified by CE, CSA, IACS E10, RCM and CULus. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. This controller is compatible with optional cartridges which offer digital I/O and analog I/O expansions, and Serial Link communication port expansions. It supports DIN rail mount. Easy modicon M200 controllers are entry-level products perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Easy modicon M200 logic controllers, the best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Product Details
Product Name | CONTR. M200 16I O 24VDC TR.SOURCE |
---|---|
Range Name | Modicon Easy M200 |
Tax Class | GST-18 |