CONT 6A AC3 2.2KW 1NO 220VAC COIL

Share
In stock
SKU
LC1K0610M7
Regular Price ₹ 1,485 Special Price ₹ 698
53% Off ( Prices are all exclusive of taxes )

TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 220...230 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys K contactor, 3 poles (3NO), for motor control applications up to 6A/690V AC-3 (2.2kW@400V). It provides a 220V 50/60Hz AC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

More Information
Product Name CONT 6A AC3 2.2KW 1NO 220VAC COIL
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:CONT 6A AC3 2.2KW 1NO 220VAC COIL
Your Rating

No sellers found for this product.