calcPageSize())"
/>
calcActive())">
ClipsalX RJ45 Data Outlet with Shutter
CPXRJ451M_GY
₹ 1,157.00
₹ 520.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
CPXRJ451M_GY
ClipsalX RJ45 Data Outlet with Shutter
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
ClipsalX RJ45 Data Outlet with Shutter
₹ 1,157.00
₹ 520.65
Description
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light. Safe to Use - High Grade flame retardant polycarbonate material Hassle Free Operation - 'Soft sound' non intrusive switches High Durability - Riveted moving contacts with silver inlay for proper contact
Country of Origin: India
Product Details
| Product Name | ClipsalX RJ45 Data Outlet with Shutter |
|---|---|
| Range Name | Clipsal X |
| Power Source Type | 240V - 50 Hertz |
| Body Material | Plastic |
| Category | Data Outlet |
| Tax Class | GST-18 |
| Color | Coke Grey |
| No of Modules | 1 Mod |
| Shutter Availability | With Shutter |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account