
calcActive())">
8M Grid & 8M Cover Frame, Square
CPXCP8MSQ_WE
₹ 557.00
₹ 250.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CPXCP8MSQ_WE
8M Grid & 8M Cover Frame, Square
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
8M Grid & 8M Cover Frame, Square
₹ 557.00
₹ 250.65
Description
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.
Country of Origin: India
Product Details
Product Name | 8M Grid & 8M Cover Frame, Square |
---|---|
Range Name | Clipsal X |
Category | Cover and Grid Plate |
Tax Class | GST-18 |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Color | White |
No of Modules | 8 Mod |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account