calcPageSize())"
/>
CARTRIDGE Medium-1 SELIAL LINE
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
CARTRIDGE Medium-1 SELIAL LINE
Description
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides one communication channel to M200 controllers. The additional communication channel is a RS232C or RS485 serial link. This Serial link cartridge cartridge provides one additional communication channel to M200 controllers. Its data transmission rate varies from 1.2 to 115.2 kbit/s (115.2kbit/s by default) for bus length of 15m on RS485 and for bus length of 3m on RS232C. The cartridge connection type is screw terminal block for RS232 and RS485. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.012kg. This optional cartridge provides 1 SL communication channel to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Product Details
| Product Name | CARTRIDGE Medium-1 SELIAL LINE |
|---|---|
| Range Name | Modicon Easy M200 |
| Tax Class | GST-18 |