TVS CONTROL RELAY 4NO 110VAC 50Hz
SKU :
CAE40F5
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
CAE40F5
TVS CONTROL RELAY 4NO 110VAC 50Hz
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 1,485.00
₹ 727.65
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping:
Out of stock
EasyPact TVS control relay - 4 NO <= 690 V - 110 VAC
TVS CONTROL RELAY 4NO 110VAC 50Hz
₹ 1,485.00
₹ 727.65
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | TVS CONTROL RELAY 4NO 110VAC 50Hz |
|---|---|
| Range Name | Easypact TVS |
| Tax Class | GST-18 |
| Coil Voltage | 110V AC |
| Short Description | EasyPact TVS control relay - 4 NO <= 690 V - 110 VAC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | TVS CONTROL RELAY 4NO 110VAC 50Hz |
|---|---|
| Range Name | Easypact TVS |
| Tax Class | GST-18 |
| Coil Voltage | 110V AC |
| Short Description | EasyPact TVS control relay - 4 NO <= 690 V - 110 VAC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













